Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Gatzsch
Description
Projection welding system
Bill of material
GA-BSA 24 kN MF 250 SA 1 250 825 X keine X Li ET
KR
Electrode force (at 6 bar)
PZ
Welding cylinder (welding stroke max. 100 mm)
ST
Welding current type
EL
Transformer
BE
Enclosure width
m
TE
Centre welding cylinder – safety light curtain centre distance
mm
Enter value for TE
Centre welding cylinder – safety light curtain centre distance
mm
cm
inch
ft
HS
Height of lower machine table
H
Opening dimension
AT
Welding fume – extraction hood (can be mounted on left/right side)
SST
Welding control
SWS
Welding spatter protection
PN
Panel
SA
Control
BN
Name
Links to our partners
Support
Preview - Generation
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices