Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Gatzsch
Description
Projection welding machine (installation variant)
Bill of material
GA-BSM 24 kN MF 250 INT 820 X keine X ET
KR
Electrode force (at 6 bar)
PZ
Welding cylinder (welding stroke max. 100 mm)
ST
Welding current type
EL
Transformer
SO
Fastening type
HS
Height of lower machine table
H
Opening dimension
AT
Welding fume – extraction hood (can be mounted on left/right side)
SST
Welding control
SWS
Welding spatter protection
SA
Control
BN
Name
Links to our partners
Support
Preview - Generation
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices